Hilti Firestop Systems Guide for Specifiers, Volume 13 - page 44

Hilti Firestop
Saving lives
through innovation
and education
Product Information
44
Hilti (Canada) Corp. 1-800-363-4458 •
•Hilti FirestopSystemsGuide—Canada
Hilti. Outperform. Outlast.
FirestopWrap Strip
CP 648-E
Product description
■■
An intumescent, flexible firestopwrap strip for plasticpipe,
insulatedpipe and various non-metallicpenetrations penetrations
Product features
■■
No expirationdate alleviates shelf life concerns
■■
Highly Intumescent
■■
Long length avoidswaste
■■
Ability tobe continuouslywrapped
■■
Cost effective
■■
Quick and easy closurewithout tools
■■
Ideal for very tight installations
Areasof application
■■
Firestopping combustiblepipepenetrations
■■
Difficult applicationswhere space is limited
■■
Penetrations through concrete overmetal deck
■■
Plastic, insulatedpipe and various combustiblepenetrating items
For usewith
■■
Concrete,masonry, wood floor andgypsumwall assemblies
■■
Wall and floor assemblies rated up to 4hours
Examples
■■
Wastewater pipes
■■
Freshwater pipes
■■
Combustiblepenetrations in tight spaces
■■
Deckingpenetrations
Installation instructions
■■
SeeHilti literature or third-party listings for complete application
and installationdetails
Technical Data
CP 648-E
Density
Approx. 1.35g/cm
3
Dimensions (approximate)
3/16" x 1" x 33 ft or
3/16" x 1-3/4" x 33 ft
Color
Blackwith foil backing
Temperature resistance
–40°F to212°F (–40°C to100°C)
Intumescent activation
Approx. 320°F (160°C)
Expansion ratio (unrestricted)
1:40
Moldandmildew (ASTMG21)
Mold andmildew resistant
Tested inaccordancewith
UL 1479
ASTME814
ASTMG21
CAN/ULC-S115
sodfm,ev iJdjfiwhriuh.N
|
oWE
Z8Z23aw
|
p3i4e
‰
0288u27Āuze
4i5kirdwiloi4jtf-
|
x-.vbvbvh, ireiv
u9+
‰
12oeoo
CP 648Brandschutzmansch.
FILL, VOIDORCAVITYMATERIAL
FORUSE IN THROUGH-PENETRATION
FIRESTOPSYSTEMS
SEEUL FIRERESISTANCEDIRECTORY
66Y7
FM
$33529('
)RU3HQHWUDWLRQ)LUH6WRSV
&RQVXOWWKH)DFWRU\0XWXDO5HVHDUFK&RUSRUDWLRQ$SSURYDO*XLGH
R
FILL, VOIDORCAVITYMATERIALS
CLASSIFIEDBY
UNDERWRITERS LABORATORIES, INC.
FORUSE IN TROUGH-PENETRATION
FIRESTOPSYSTEMS
SEEUL FIRERESISTANCEDIRECTORY
66Y7
Visit fbcsystemcompatible.com.
FBC™ is a trademark of
the Lubrizol Corporation.
I...,34,35,36,37,38,39,40,41,42,43 45,46,47,48,49,50,51,52,53,54,...490
Powered by FlippingBook