Hilti Firestop Systems Guide for Specifiers, Volume 13 - page 59

FirestopSelectionChart
Introduction
Applications andProducts
SelectorGuide
Through-Penetration
Joint
ReferenceData
59
Hilti (Canada) Corp. 1-800-363-4458 •
•Hilti FirestopSystemsGuide—Canada
Hilti. Outperform. Outlast.
C
Concrete or concreteblock
G
Gypsum
W
Wood
Base
material
Penetrating item
Fire
rating
(F rating)
Hilti product used
System
number
Maximum
annular
space
See
page
>Metal Pipe (continued)
C
Max. 8" steel or cast ironpipe,max. 4" copper
pipe or steel conduit, or EMT (optional sleeve)
3Hr
CP606Flexible FirestopSealant
C-AJ-1372 1-7/8" 87
C
Max. 30" steel or cast ironpipe,max. 6" copper
pipeor steel conduit,max. 4"EMT (optional sleeve)
2Hr
FS-ONEMAX Intumescent FirestopSealant
C-AJ-1380 1-7/8" 88
C
Max. 30" steel or cast ironpipe,max. 6" copper
pipe or steel conduit,max. 4" EMT
3Hr
CFS-SSILGGFirestopSiliconeSealant GunGrade, or
CFS-SSILSLFirestopSiliconeSealant Self-Leveling
C-AJ-1425 1-7/8" 89
C
Max. 8" steel or cast ironpipe,max. 6" steel
conduit,max. 4" copper or EMT (T-rating= 2-3/4
Hr)
3Hr
FS-ONEMAX Intumescent FirestopSealant or
CFS-SSILSLFirestopSiliconeSealant Self-Leveling
C-AJ-1597 2"
90
C
Max. 4" steel, cast ironpipe or steel conduit (F=T)
2Hr
FS-ONEMAX Intumescent FirestopSealant
CP606Flexible FirestopSealant
CFS-SSILGGFirestopSiliconeSealant GunGrade, or
CFS-SSILSLFirestopSiliconeSealant Self-Leveling
C-AJ-1610 1-1/2" 92
C
Max. 30" steel or cast ironpipe,max. 4" copper,
max. 6" steel conduit,max. 4" EMT
3or 4Hr CFS-SSILGGFirestopSiliconeSealant GunGrade, or
CFS-SSILSLFirestopSiliconeSealant Self-Leveling
C-AJ-1630 2-1/8" 94
C
Max. 6" steel or cast ironpipe,max. 6" copper
pipe, or steel conduit,max. 4" EMT (includes
concrete overmetal deck)
2Hr
CP680-P/MCast-InFirestopDevice
F-A-1016
-
163
C
Max. 1" flexible steel conduit (includes concrete
overmetal deck)
2Hr
FS-ONEMAX Intumescent FirestopSealant
F-A-1018 1-1/4" 165
C
Max. 30" steel or cast ironpipe,max. 6" copper
pipe or steel conduit,max. 4" EMT (optional
sleeve) (includes concrete overmetal deck)
2Hr
FS-ONEMAX Intumescent FirestopSealant
F-A-1028 1-7/8" 167
C
Maximum 10" steel or cast ironpipe, max. 6"
steel conduit,max. 4" EMT
2Hr
CFS-SSILGGFirestopSiliconeSealant GunGrade, or
CFS-SSILSLFirestopSiliconeSealant Self-Leveling
F-A-1105
2"
169
C
Maximum 3" steel or cast ironpipewith closet
flange
2Hr
FS-ONEMAX Intumescent FirestopSealant
F-A-1108 3/8"
170
C
Max 6" steel, cast iron, copper, steel conduit or
EMT
2or 3Hr CFS-DIDDrop-inDevice
F-A-1128
-
171
C
Max. 8" steel or cast ironpipe,max. 4" copper
pipe, steel conduit or EMT
2Hr
CFS-SSILGGFirestopSiliconeSealant GunGrade, or
CFS-SSILSLFirestopSiliconeSealant Self-Leveling
F-A-1136
-
173
C
Max. 6" steel or cast ironpipe or steel conduit,
max. 4" EMT
2Hr
CP680-P/MCast-InFirestopDevice
F-B-1010
-
206
C
Max. 6" steel or cast ironpipe or steel conduit,
max. 4" EMT
3Hr
CFS-DIDDrop-inDevice
F-B-1026
-
207
C
Max. 4" steel or cast ironpipe, copper pipe, or
steel conduit, or EMT
3Hr
CFS-DIDDrop-inDevice
F-B-1029
-
209
C
Max. 6" steel or cast ironpipe or steel conduit,
max. 4" EMTor copper pipe
1Hr
FS-ONEMAX Intumescent FirestopSealant
F-E-1004 3/4"
252
C
Multiplemax. 1" flexible steel conduit or gas pipe
2Hr
FS-ONEMAX Intumescent FirestopSealant or
CP606Flexible FirestopSealant
F-E-1018 1-1/4" 253
C
Max. 4" steel or cast ironpipe or steel conduit or
EMT
2Hr
FS-ONEMAX Intumescent FirestopSealant
HI/PHV
120-01
1-1/2" 259
C
Max 4" copper pipe
2Hr
FS-ONEMAX Intumescent FirestopSealant
HI/PHV
120-03
1-7/8" 261
C
Max. 30" steel or cast ironpipe,max. 6" copper
pipe or steel conduit,max. 4" EMT
1or 2Hr FS-ONEMAX Intumescent FirestopSealant
W-J-1067 2-1/4" 266
C
Max. 8" steel or cast ironpipe,max. 4" copper
pipe,max. 6" steel conduit,max. 4" EMTormax.
2" flexible steel conduit (shaft wall)
1or 2Hr FS-ONEMAX Intumescent FirestopSealant
W-J-1089 1-7/8" 267
C
Max. 30" steel or cast ironpipe,max. 6" copper
pipe or steel conduit,max. 4" EMT
2Hr
CP606Flexible FirestopSealant
W-J-1128 1-7/8" 268
I...,49,50,51,52,53,54,55,56,57,58 60,61,62,63,64,65,66,67,68,69,...490
Powered by FlippingBook