Hilti Product Technical Guide Vol 1 Direct Fastening - page 150

3.5.6OptimizedDiaphragmShear Tables
Steel Deck Fastening Systems
150
Hilti, Inc. (US) 1-800-879-8000 |
I en español 1-800-879-5000 I Hilti (Canada) Corp. 1-800-363-4458 I
I Direct FasteningTechnical Guide 2015
Span= 7'-0''
Allowable
diaphragmdesign
strength, plf*
RecommendedHilti powder-actuated frame fastener pattern-sidelap spacingHilti SLC (in. o.c.)*
X-ENP-19with t
f
≥ 1
/
4"
X-HSN24with 3
/
16" ≤ t
f
≤ 3
/
8"
X-HSN 24with 1
/
8" ≤ t
f
<3
/
16"
S
ASD
(seismic)
S
ASD
(wind)
22ga.
20ga.
18ga.
16ga.
22ga.
20ga.
18ga.
22ga.
20ga.
18ga.
194
206
36
/
3-72 36
/
3-72 36
/
3-72 36
/
3-72 36/3-57 36/3-72 36
/
4-72 36
/
4-60 36
/
4-72 36
/
4-72
207
221
36
/
3-60 36
/
3-72 36
/
3-72 36
/
3-72 36/3-47 36/3-72 36
/
4-72 36
/
4-48 36
/
4-72 36
/
4-72
222
236
36
/
3-48 36
/
3-72 36
/
3-72 36
/
3-72 36
/
3-36 36/3-72 36/4-72 36
/
4-42 36
/
4-72 36
/
4-72
237
253
36
/
3-42 36
/
3-72 36
/
3-72 36
/
3-72 36
/
3-30 36/3-72 36/4-72 36
/
4-36 36
/
4-72 36
/
4-72
254
270
36
/
3-36 36
/
3-72 36
/
3-72 36
/
3-72 36/3-27 36/3-63 36/4-72 36
/
4-30 36
/
4-72 36
/
4-72
272
289
36
/
3-30 36
/
3-60 36
/
3-72 36
/
3-72 36/3-21 36/3-51 36/4-72 36
/
4-24 36
/
4-60 36
/
4-72
291
309
36
/
3-24 36
/
3-48 36
/
3-72 36
/
3-72 36
/
3-18 36/3-42 36/4-72 36
/
4-20 36
/
4-48 36
/
4-72
311
331
36
/
3-20 36
/
3-42 36
/
3-72 36
/
3-72 36
/
3-16 36/3-36 36/4-72 36
/
4-20 36
/
4-42 36
/
4-60
333
354
36
/
3-18 36
/
3-36 36
/
3-60 36
/
3-72 36/3-12 36/3-30 36/4-72 36
/
4-16 36
/
4-36 36
/
4-48
356
379
36
/
3-14 36
/
3-30 36
/
3-48 36
/
3-60 36
/
4-16 36/3-24 36/4-63 36
/
4-14 36
/
4-30 36
/
4-48
381
406
36
/
4-18 36
/
3-24 36
/
3-42 36
/
3-48 36/4-15 36/3-21 36/4-51 36
/
5-18 36
/
4-24 36
/
4-42
408
434
36
/
4-16 36
/
3-20 36
/
3-36 36
/
3-36 36
/
4-12 36/3-18 36
/
4-42 36
/
5-14 36
/
4-24 36
/
4-36
437
464
36
/
4-14 36
/
3-18 36
/
3-30 36
/
3-30 36/5-15 36/3-15 36
/
4-36 36
/
5-12 36
/
4-20 36
/
4-30
467
497
36
/
4-12 36
/
3-16 36
/
3-24 36
/
3-24 36
/
5-12 36
/
4-18 36
/
4-30 36
/
9-24 36
/
4-18 36
/
4-24
500
532
36
/
5-14 36
/
4-20 36
/
3-20 36
/
3-24 36/5-11 36
/
4-16 36/4-27 36
/
9-20 36
/
4-16 36
/
4-20
535
569
36
/
5-12 36
/
4-16 36
/
3-18 36
/
3-20 36
/
5-10 36
/
4-14 36/4-21 36
/
9-16 36
/
4-14 36
/
4-20
572
609
36
/
5-10 36
/
4-14 36
/
3-14 36
/
3-16
36/5-8
36
/
4-12 36/4-20 36
/
9-14 36
/
4-12 36
/
4-16
612
651
36
/
9-18 36
/
4-12 36
/
4-20 36
/
3-14
36/5-7
36
/
5-14 36/4-17 36
/
9-12 36
/
5-14 36
/
4-14
655
697
36
/
5-8
36
/
5-14 36
/
4-16 36
/
4-18
36/5-6
36
/
5-12 36/4-15 36
/
9-10 36
/
5-12 36
/
5-18
701
746
36
/
5-7
36
/
5-12 36
/
4-14 36
/
4-16 36
/
9-10 36/5-11 36
/
5-18
36
/
7-7
36
/
9-20 36
/
5-14
750
798
36
/
5-6
36
/
4-8
36
/
4-12 36
/
4-14
36/9-9
36/5-9
36/5-15
36
/
9-8
36
/
9-18 36
/
5-12
802
854
36
/
9-10 36
/
5-10 36
/
5-14 36
/
4-12
36
/
9-7
36
/
9-16 36/5-12
36
/
9-7
36
/
9-14 36
/
7-14
859
914
36
/
9-8
36
/
5-8
36
/
5-12 36
/
5-14
36/9-6
36
/
9-12 36/5-11
36
/
9-6
36
/
9-12 36
/
9-18
919
977
36
/
9-7
36
/
9-14 36
/
5-10 36
/
5-12
36
/
9-6
36
/
9-10 36/5-10 36
/
11-6 36
/
9-10 36
/
7-12
983
1046
36
/
9-6
36
/
9-12 36
/
5-10 36
/
5-10 36/11-6 36
/
9-10 36/9-15
36
/
7-7
36
/
9-14
1052
1119
36
/
11-7 36
/
9-10
36
/
5-8
36
/
9-18
36/7-3
36/7-6
36/9-12
36
/
9-8
36
/
9-12
1204
1281
36
/
11-5
36
/
9-8
36
/
9-12 36
/
9-12
36/9-3
36/9-6
36/9-9
36
/
11-8
36
/
7-7
1379
1467
36
/
11-4
36
/
9-6
36
/
9-8
36
/
9-10 36
/
11-3 36
/
11-6
36/9-8
36
/
11-6
36
/
9-7
1579
1679
36
/
11-5
36
/
9-6
36
/
9-7
36/11-4
36/9-6
36
/
11-6
1807
1923
36
/
11-4
36
/
9-5
36
/
11-7
36/11-3
36/9-4
* Please refer to footnotes listed at the endof this sectiononpage 152.
Span= 7'-6''
Allowable
diaphragmdesign
strength, plf*
RecommendedHilti powder-actuated frame fastener pattern-sidelap spacingHilti SLC (in. o.c.)*
X-ENP-19with t
f
≥ 1
/
4"
X-HSN24with 3
/
16" ≤ t
f
≤ 3
/
8"
X-HSN 24with 1
/
8" ≤ t
f
<3
/
16"
S
ASD
(seismic)
S
ASD
(wind)
22ga.
20ga.
18ga.
16ga.
22ga.
20ga.
18ga.
22ga.
20ga.
18ga.
181
193
36
/
3-72 36
/
3-72 36
/
3-72 36
/
3-72 36/3-63 36/3-72 36/4-72 36
/
4-60 36
/
4-72 36
/
4-72
194
206
36
/
3-72 36
/
3-72 36
/
3-72 36
/
3-72 36/3-51 36/3-72 36/4-72 36
/
4-48 36
/
4-72 36
/
4-72
207
221
36
/
3-60 36
/
3-72 36
/
3-72 36
/
3-72 36
/
3-42 36/3-72 36/4-72 36
/
4-42 36
/
4-72 36
/
4-72
222
236
36
/
3-48 36
/
3-72 36
/
3-72 36
/
3-72 36
/
3-36 36/3-72 36/4-72 36
/
4-36 36
/
4-72 36
/
4-72
237
253
36
/
3-36 36
/
3-72 36
/
3-72 36
/
3-72 36
/
3-30 36/3-69 36/4-72 36
/
4-30 36
/
4-72 36
/
4-72
254
270
36
/
3-30 36
/
3-72 36
/
3-72 36
/
3-72 36
/
3-24 36/3-57 36/4-72 36
/
4-30 36
/
4-60 36
/
4-72
272
289
36
/
3-24 36
/
3-60 36
/
3-72 36
/
3-72 36/3-21 36/3-45 36/4-72 36
/
4-24 36
/
4-48 36
/
4-72
291
309
36
/
3-24 36
/
3-48 36
/
3-72 36
/
3-72 36
/
3-18 36/3-39 36/4-72 36
/
4-20 36
/
4-48 36
/
4-72
311
331
36
/
3-20 36
/
3-42 36
/
3-72 36
/
3-72 36/3-15 36/3-33 36/4-72 36
/
4-18 36
/
4-42 36
/
4-60
333
354
36
/
3-18 36
/
3-36 36
/
3-60 36
/
3-60 36
/
4-18 36/3-27 36/4-66 36
/
4-16 36
/
4-36 36
/
4-48
356
379
36
/
3-14 36
/
3-30 36
/
3-48 36
/
3-48 36
/
4-16 36/3-24 36/4-54 36
/
5-20 36
/
4-30 36
/
4-42
381
406
36
/
4-18 36
/
3-24 36
/
3-42 36
/
3-42 36
/
4-14 36/3-18 36
/
4-48 36
/
5-16 36
/
4-24 36
/
4-36
408
434
36
/
4-16 36
/
3-20 36
/
3-30 36
/
3-36 36
/
5-16 36/3-15 36/4-39 36
/
5-14 36
/
4-20 36
/
4-30
437
464
36
/
4-14 36
/
3-18 36
/
3-30 36
/
3-30 36
/
5-14 36/4-21 36/4-33 36
/
5-12 36
/
4-20 36
/
4-30
467
497
36
/
5-16 36
/
3-14 36
/
3-24 36
/
3-24 36
/
5-12 36
/
4-18 36
/
4-30 36
/
7-14 36
/
4-18 36
/
4-24
500
532
36
/
5-14 36
/
4-18 36
/
3-20 36
/
3-20 36
/
5-10 36
/
4-16 36
/
4-24 36
/
9-18 36
/
5-20 36
/
4-20
535
569
36
/
5-12 36
/
4-16 36
/
3-18 36
/
3-20
36/5-9
36
/
4-14 36/4-21 36
/
9-16 36
/
5-18 36
/
4-20
572
609
36
/
5-10 36
/
4-14 36
/
3-14 36
/
3-16
36
/
5-8
36
/
5-16 36
/
4-18 36
/
9-12 36
/
5-16 36
/
4-16
612
651
36
/
5-8
36
/
5-16 36
/
4-18 36
/
4-20
36
/
5-7
36
/
5-14 36/5-22 36
/
9-12 36
/
5-12 36
/
5-20
655
697
36
/
5-8
36
/
5-14 36
/
4-16 36
/
4-18 36/9-12 36
/
5-12 36
/
5-20 36
/
9-10 36
/
5-12 36
/
5-16
701
746
36
/
5-7
36
/
5-12 36
/
4-14 36
/
5-20 36
/
9-10 36/5-10 36/4-12
36
/
9-8
36
/
9-18 36
/
5-14
750
798
36
/
5-6
36
/
5-10 36
/
5-16 36
/
5-18
36/7-6
36/5-9
36/5-15
36
/
9-7
36
/
9-16 36
/
5-12
802
854
36
/
7-7
36
/
9-18 36
/
5-14 36
/
5-16
36
/
9-7
36/9-15 36/5-12 36
/
11-8 36
/
9-14 36
/
7-14
859
914
36
/
9-8
36
/
5-8
36
/
5-12 36
/
5-14
36/9-6
36
/
9-12 36/5-11
36
/
9-6
36
/
9-12 36
/
9-18
919
977
36
/
9-7
36
/
5-7
36
/
5-10 36
/
5-12 36
/
11-7 36
/
9-10
36/5-9
36
/
11-6 36
/
9-10 36
/
9-14
983
1046
36
/
9-6
36
/
5-6
36
/
9-18 36
/
5-10
36
/
9-5
36/7-7
36/9-15
36
/
7-7
36
/
7-10
1126
1197
36
/
11-6
36
/
9-8
36
/
5-7
36
/
9-14
36/9-3
36
/
9-7
36/5-6
36
/
9-7
36
/
9-10
1289
1371
36
/
11-8 36
/
9-10
36
/
7-8
36/7-4
36/9-9
36
/
11-6
36
/
9-7
1475
1570
36
/
9-5
36
/
9-7
36
/
9-8
36/9-4
36/9-6
36
/
11-7
1689
1797
36
/
11-7
36
/
9-6
36/9-5
* Please refer to footnotes listed at the endof this sectiononpage 152.
I...,140,141,142,143,144,145,146,147,148,149 151,152,153,154,155,156,157,158,159,160,...186
Powered by FlippingBook