Hilti Product Technical Guide Vol 1 Direct Fastening - page 160

Screw Fastening Systems
3.6.2 Self-Drilling Screws
158
Hilti, Inc. (US) 1-800-879-8000 |
I en español 1-800-879-5000 I Hilti (Canada) Corp. 1-800-363-4458 I
I Direct Fastening Technical Guide 2013
Single Self-Drilling Screws – Heavy Gauge Metal Applications
Description
Thread
Length
Drilling Capacity
Maximum Total
Thickness (MT)
1
Recess Coating
2
Box Qty
Min
Max
Wood Drill Screws
Decking Screws (Plywood to Framing)
S-WD 8-18x1 5
/
16 PFH #3
1
/
2"
0.050"
0.140"
1
/
2"
0.500"
PHL #2
BP
6000
S-WD 8-18x1 15
/
16 PFH #3
5
/
8"
0.050"
0.140"
3
/
4"
0.750"
PHL #2
BP
4000
S-WD 10-24x1 PWH #3
3
/
4"
0.050"
0.175"
5
/
8"
0.625"
PHL #2 Zinc-1
6000
S-WD 10-24x1 1
/
4 PWH #3
1"
0.050"
0.175"
7
/
8"
0.875"
PHL #2 Zinc-1
5000
S-WD 10-24x1 1
/
2PWH #3
1-1
/
4"
0.050"
0.175"
1-1
/
8"
1.125"
PHL #2 Zinc-1
3500
Winged Reamer Wood Drill Screws
S-WW 10-24x1 7
/
16 PWH #3 wings
1"
0.050"
0.175"
3
/
4"
0.750"
PHL #2 Zinc-1
4000
S-WW 12-24x2 PFH #4 wings
1-3
/
8"
0.050"
0.232"
1-1
/
4"
1.250"
PHL #2 Zinc-1
2000
S-WW 12-24x2 1
/
2 PFH #4 wings
2"
0.050"
0.232"
1-3
/
4"
1.750"
PHL #2 Zinc-1
1500
S-WW 14-20x2 3
/
4 PFH #4 wings
2-1
/
4"
0.050"
0.250"
2"
2.000"
PHL #2 Zinc-1
1000
1 Refer to Figure in Section 3.6.1.5.
2 For coating abbreviations, Zinc-1 = ASTM F1941; BP = Black Phosphate. For more information on corrosion resistance, reference Section 3.6.1.6.
Warning:
Because of the potential for delayed hydrogen assisted stress corrosion cracking, many hardened steel fasteners
are not recommended for use with dissimilar metals or chemically treated wood when moisture may be present or in corrosive
environments. For further information, contact Hilti Technical Support at 1-877-749-6337.
Single Self-Drilling Screws – Heavy Gauge Metal Applications
Description
Thread
Length
Drilling Capacity
Maximum Total
Thickness (MT)
1
Recess Coating
2
Box Qty
Min
Max
S-MD 12-24x7
/
8 HWH #4
1
/
2"
0.175"
0.250"
3
/
8"
0.375"
5
/
16"
Zinc-1
4500
S-MD 12-24x1 1
/
4 HWH #4
3
/
4"
0.175"
0.250"
5
/
8"
0.625"
5
/
16"
Zinc-1
3500
S-MD 12-24x1 1
/
4 HWH #5
1
/
2"
0.250"
0.500"
7
/
16"
0.437"
5
/
16"
Zinc-1
4000
S-MD 12-24x1 1
/
4 HWH #5 Kwik-Cote
1
/
2"
0.250"
0.500"
5
/
16"
0.313"
5
/
16" KwikCote 4000
S-MD 12-24x2 HWH #5 Kwik-Cote
1-1
/
4"
0.250"
0.500"
1-3
/
16"
1.187"
5
/
16" KwikCote 2000
S-MD 12-24x3 HWH #5 Kwik-Cote
2-1
/
4"
0.250"
0.500"
2-3
/
16"
2.187"
5
/
16" KwikCote 1000
S-MD 12-24x1 1
/
4 HWH #5 Kwik-Cote
Bond Washer
1
/
2"
0.250"
0.500"
5
/
16"
0.313
5
/
16’’
KwikCote 2500
1 Refer to Figure in Section 3.6.1.5.
2 For coating abbreviations, Zinc-1 = ASTM F1941; Kwik Cote = Proprietary Coating, Section 3.6.2.2. For more information on corrosion resistance, reference
Section 3.6.1.6.
1...,150,151,152,153,154,155,156,157,158,159 161,162,163,164,165,166,167,168,169,170,...178
Powered by FlippingBook